Modlink MSDD-set: Frame 4000-68123-0000000,
insert 4000-68000-0010000 + 4000-68000-0740000
Art.No.: | 4000-68123-0010740 |
Weight: | 0.781 kg |
Country of origin: | CZ |
Contact Us for Availability
Technical Data
Frame
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Operating temperature min. | -10 °C |
Operating temperature max. | 60 °C |
Storage temperature min. | -25 °C |
Storage temperature max. | 60 °C |
Suitable for installation wall thickness min. | 1 mm |
Suitable for installation wall thickness max. | 5 mm |
Coating housing | surface finished |
Material housing | Fine zinc die casting |
Germany (VDE)
Connection cross section max. | 6 mm² |
---|---|
AWG number max. | 10 |
Operating voltage AC | 250 V |
Operating current | 16 A |
Status indication LED | yellow |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
SUB-D25
Operating voltage AC | 48 V |
---|---|
Operating voltage DC | 48 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 42,4 V |
Operating current | 3 A |
Current operating max. (UL) | 175 mA |
Family construction form | SUB-D25 |
Family type Back side | SUB-D25 |
Gender | female |
Gender Rear | male |
Looking techniques | Standard UNC 4-40 screw thread bolt (EN 60807) |
No. of poles | 25 |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27189217 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC002625 |
customs tariff number | 85389099 |
GTIN | 4048879035149 |
Packaging unit | 1 |