Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Modlink MSDD-set: Frame 4000-68522-0000003,  4000-68522-3200943
Product may differ from image

Last seen products

Modlink MSDD-set: Frame 4000-68522-0000003,

insert 4000-68000-3200000 + 4000-68000-0940000

Art.No.: 4000-68522-3200943
Weight: 0.235 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover transparent
Color housing black
Material lid PC
Material housing PA
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Germany (VDE)
Connection cross section max. 2,5 mm²
AWG number max. 14
Operating voltage AC 250 V
Operating current 16 A
Connection Spring clamp terminals FK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
USB
Operating voltage AC 48 V
Operating voltage DC 48 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Operating current 1,5 A
USB specification 3.0
Data transmission rate max. 5000 MBit/s
Looking techniques Snap-in connector
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879469142
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 4000-68000-0940000_stp_x_d.zip (D)
  • Construction files: STP 4000-68522-0000003_stp_x_b.zip (B)
  • Construction files: STP 4000-68000-3200000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-3200000_4080-04.16_ce_z_b.pdf (B)
  • Information: EU declaration of conformity 4000-68000-0940000_14-10.14_ce_z_b.pdf (B)
  • Information: EU declaration of conformity 4000-68522-0000003_04-07.13_ce_z_a.pdf (A)
* plus VAT, plus shipping