Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
M12 DC/DC-TRANSFORMER  446139
Product may differ from image

Last seen products

M12 DC/DC-TRANSFORMER

IN: 24 VDC - OUT: 10 VDC / 25 mA

Art.No.: 446139
Weight: 0.052 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Voltage regulator
12...30 V DC/ 10 V DC
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 12 V
Input voltage DC max. 30 V
Input current 3 mA
Electrical data | Output
Output voltage DC 10 V
Output voltage adjustable no
Output current per channel max. 0,025 A
Installation | Connection
Family construction form M12
Device protection | Electrical
Short-circuit protected yes
Mechanical data | Mounting data
Height 24,5 mm
Width 24,5 mm
Depth 60,5 mm

ECLASS-6.0 27049002
ECLASS-6.1 27210901
ECLASS-7.0 27210901
ECLASS-8.0 27210901
ECLASS-9.0 27210901
ECLASS-10.1 27210901
ECLASS-11.1 27210901
ECLASS-12.0 27210901
ETIM-5.0 EC002540
customs tariff number 85043121
GTIN 4048879025065
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 446139_dxf_x_a.zip (A)
  • Construction files: STP 446139_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 446139_1875-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 446139_1875-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 446139_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping