Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
M12 male 0° / M12 fem. 0° shielded 8p.  7000-SS081-8800700
Product may differ from image

Last seen products

M12 male 0° / M12 fem. 0° shielded 8p.

Specification: M6FX8002-2DC34_1AH0

Art.No.: 7000-SS081-8800700
Weight: 0.553 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight – female straight
M12 – M12, 8-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Cable length 7 m
Side 1
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Coding A
Width across flats SW13
Electrical data | Supply
Operating voltage AC max. 30 V
Operating voltage DC max. 30 V
Current operating per contact max. 2 A
Installation | Connection
Tightening torque 0,6 Nm
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 880
Jacket Color green
Structure | Cable
Amount stranding 2
Stranding 2 wires twisted
Stranding (type 2) 2 wires around Stranding combination twisted
Cable shielding (type) copper braiding, bare
Cable shielding (coverage) 85 %
wire arrangement green, yellow, pink, blue, red, black
Mechanical data | Cable
Cable weigth 75,9 g/m
Material jacket PUR
Outer-diameter (jacket) 6,9 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation Polyolefin
Amount wires 4
Conductor crosssection (wire) 0,2 mm²
Material wire insulation (Data) Polyolefin
Amount wires (Data) 2
Conductor crosssection wire (Data) 0,38 mm²
Temperature range | Cable
Min. operating temperature (static) -20 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 60 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio.
Torsion stress ± 30 °/m

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC000830
customs tariff number 85444290
GTIN 4048879784733
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-48041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping