Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

M8 male 0° A-cod. / RJ45 male 0° shielded

PUR 1x4xAWG24 shielded gn UL/CSA+drag ch. 12m

Art.No.: 7000-89721-5851200
Weight: 0.836 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Ethernet CAT5
Male straight – male straight
M8, 4-pole – RJ45, 8/4-pole
shielded

Contour for corrugated tube inner diameter 6.5 mm
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Bus technologies

Cable length 12 m
Side 1
Tightening torque 0,4 Nm
Mounting method pluggable
Family construction form M8
Thread M8 x 1
suitable for corrugated tube (internal Ø) 6,5 mm
Cable outlet straight
No. of poles 4
Width across flats SW9
Degree of protection (EN IEC 60529) IP67
Side 2
Family construction form RJ45
Cable outlet straight
Degree of protection (EN IEC 60529) IP20
Electrical data | Supply
Operating voltage DC max. 60 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 1,5 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 1 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-104 (M8); IEC 60603-7 (RJ45)

Cable
wire arrangement white, yellow, blue, orange
General data | Cable
Cable identification 585
Jacket Color green
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires around Core filler star-shaped twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Foil
Filler yes
wire arrangement white, yellow, blue, orange
Mechanical data | Cable
Cable weigth 68,2 g/m
Material jacket PUR
Shore hardness jacket 90 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 6 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket TPE-V
Color (inner jacket) white
Material wire insulation PE
Amount wires 4
Outer diameter insulation 1,2 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 7
Diameter of single wires 24 AWG
Conductor crosssection (wire) 24 AWG
Material conductor wire Stranded copper wire, bare
Electrical data | Cable
Nominal voltage AC max. 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 2,4 A
Characteristic impedance 100 Ω ± 15 % @ 100 MHz
Electrical resistance line constant wire 85 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Electrical capacity line constant (wire - wire) 50 pF/km
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
AC withstand voltage (wire - shield) 2 kV @ 60 s
Isolation resistance 5000 MΩ × km
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 12 x Outer diameter
No. of bending cycles (C-track) 3,5 Mio.
Traversing distance (C-track) 5 m
Travel speed (C-track) 3,3 m/s

ECLASS-6.0 27061801
ECLASS-6.1 27060307
ECLASS-7.0 27060307
ECLASS-8.0 27060307
ECLASS-9.0 27060307
ECLASS-10.1 27060307
ECLASS-11.1 27060307
ECLASS-12.0 27060307
ETIM-5.0 EC002599
customs tariff number 85444290
GTIN 4048879854252
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-89721_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping