Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06

MCS POWER SUPPLY 1-PHASE,

IN: 90-265VAC OUT: 20-30V/2,5ADC

Art.No.: 85064
Weight: 0.49 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 90...265 V AC
OUTPUT: 20...30 V DC
Current: 2.5 A
Mains failure bridging min.
min. 10 ms (115 V AC); min. 70 ms (230 V AC)
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices series connection max. 2
Parallel connection no
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 90 V
Input voltage AC max. 265 V
Input voltage DC min. 110 V
Input voltage DC max. 300 V
Input current at input voltage 1 AC 1,1 A
Input current at input voltage 2 AC 0,5 A
Inrush current max. 22 A
External back-up fuse per phase max. 10 A
Efficiency 85 %
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 20 V
Output voltage DC max. 30 V
Output voltage adjustable yes
Output current 2,5 A
Output current (UL) 3 A
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 107,5 mm
Width 42 mm
Depth 97,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 -
PIN 2 +
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879080644
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85064_E222272_NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85064_E222272-NMTR_ul_z_b.pdf (B)
  • Approval: UL Registered CA 85064_E213413-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85064_E213413-QQGQ2_ur_z_c.pdf (C)
  • Construction files: DXF 85064_dxf_x_a.zip (A)
  • Construction files: STP 85064_stp_x_a.zip (A)
  • Document: Installation guide 85064_ina_4_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85064_31-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85064_31-10.20_ce_z_d.pdf (D)
  • Information: MTBF Report 85064_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Current Supply ----
---- Screwdriver ----
* plus VAT, plus shipping