Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MCS POWER SUPPLY 1-PHASE,  85087
Product may differ from image

Last seen products

MCS POWER SUPPLY 1-PHASE,

IN: 185-265VAC OUT: 24-28V/20ADC

Art.No.: 85087
Alternative product:   
Weight: 2.1 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 185...265 V AC
OUTPUT: 24...28 V DC
Current: 20 A
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage AC 230 V
Input voltage AC min. 185 V
Input voltage AC max. 265 V
Current input AC 4,2 A
External back-up fuse per phase max. 16 A
Efficiency 90 %
Electrical data | Output
Selectable switch-off mode front sided plug link (automatic re-start or definite shut-off)
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 20 A
Output current (UL) 24 A
Mains failure bridging min. 20 ms @ 230 V AC
Ripple effective max. 20 mV
Spikes (s-s) max. 250 mV
Device protection | Electrical
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 170 mm
Width 84 mm
Depth 201 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 3
PIN 1 PE
PIN 2 N
PIN 3 L
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 -
PIN 2 -
PIN 3 +
PIN 4 +

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044083
GTIN 4048879080507
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 85087_ЕАЭС RU С-DE.АБ53.В.03597-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 85087_E200364_NMTR7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 85087_E200364-NMTR_ul_z_c.pdf (C)
  • Approval: UL Registered CA 85087_E181433-QQGQ8_urc_z_c.pdf (C)
  • Approval: UL Registered US 85087_E181433-QQGQ2_ur_z_c.pdf (C)
  • Construction files: DXF 85087_dxf_x_a.zip (A)
  • Construction files: P8 85087_p8_2_50.zip (50)
  • Construction files: STP 85087_stp_x_a.zip (A)
  • Document: Installation guide 85087_ina_4_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85087_28-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85087_28-10.20_ce_z_d.pdf (D)
  • Information: MTBF Report 85087_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- Current Supply ----
---- Screwdriver ----
* plus VAT, plus shipping