Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MIRO 6.2 IMPULSE EXTENSION MODULES  52320
Product may differ from image

MIRO 6.2 IMPULSE EXTENSION MODULES

IN: 24 VDC - OUT: 24 VDC / 0.1 A

Art.No.: 52320
Alternative product:   
Weight: 0.04 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor output
Impulse expansion: 0.1...10 s
Screw terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage DC min. 19 V
Input voltage DC max. 29 V
Pulse length min. 0,5 ms
Control voltage DC min. 16 V
Control voltage DC max. 32 V
Electrical data | Output
Output voltage DC 24 V
Pulse time min. 0,1 s
Pulse time max. 10 s
Switching current max. 100 mA
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 91 mm
Width 6,2 mm
Depth 71 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 +
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 -
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 Out
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 In

ECLASS-6.0 27210990
ECLASS-6.1 27371790
ECLASS-7.0 27371790
ECLASS-8.0 27371605
ECLASS-9.0 27371605
ECLASS-10.1 27371605
ECLASS-11.1 27371605
ECLASS-12.0 27371605
ETIM-5.0 EC001439
customs tariff number 85437090
GTIN 4048879026963
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 52320_080128-0-000_C3211-07_csa_z_b.pdf (B)
  • Approval: CSA US 52320_080128-0-000_C3211-07_csau_z_b.pdf (B)
  • Approval: UL Registered CA 52320_E140415-NKCR8_urc_z_d.pdf (D)
  • Approval: UL Registered US 52320_E140415-NKCR2_ur_z_d.pdf (D)
  • Construction files: P8 52320_p8_2_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 52320_1424-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 52320_1424-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 52320_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----
* plus VAT, plus shipping