MIRO MULTI TIMER 24VDC-1S
MIRO 6.2 MULTI-TIMER 24VDC-1S
Art.No.: | 52350 |
Alternative product: | |
Weight: | 0.036 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
Relay output
Impulse expansion: 0.1...300 s
Screw terminals
safe separation (EN 60947-1)
Impulse expansion: 0.1...300 s
Screw terminals
safe separation (EN 60947-1)
Technical Data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 20,4 V |
Input voltage DC max. | 26,4 V |
Input current | 20 mA |
Input current DC max. | 16 mA |
Control voltage DC | 24 V |
Control voltage DC min. | 20,4 V |
Control voltage DC max. | 26,4 V |
Control current | 5 mA |
Electrical data | Output
Output voltage adjustable | no |
---|---|
Output current max. | 6 A |
Switching frequency max. | 10 Hz |
Power rating AC max. | 1500 VA |
Power rating DC max. | 120 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current DC | 100 mA |
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 4 kV |
---|---|
Electrical lifetime | 20000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 20000000 Cycles |
---|
Mechanical data
Drop-out time max. | 15 ms |
---|---|
Response time max. | 10 ms |
Bounce time max. | 1,5 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 91 mm |
Width | 6,2 mm |
Depth | 71 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | + A 1 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 18 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 17 |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | + B 1 |
Connection type 5
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | - A 2 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27371790 |
ECLASS-7.0 | 27371790 |
ECLASS-8.0 | 27371605 |
ECLASS-9.0 | 27371605 |
ECLASS-10.1 | 27371605 |
ECLASS-11.1 | 27371605 |
ECLASS-12.0 | 27371605 |
ETIM-5.0 | EC001439 |
customs tariff number | 85364190 |
GTIN | 4048879026956 |
Packaging unit | 1 |
Accessories
---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
---- Clamp ----