MKN POWER SUPPLY 1-PHASE, LINEAR REGULATED
IN: 230VAC OUT: 24V/0,07ADC
Art.No.: | 85610 |
Weight: | 0.202 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
INPUT: 230 V AC
OUTPUT: 24 V DC
Current: 70 mA
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Condensation not permitted
OUTPUT: 24 V DC
Current: 70 mA
This power supply units meet the (EN 61000-3-2) standard for harmonic current.
Condensation not permitted
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Characteristic back-up fuse | Inertia |
---|---|
Input voltage AC min. | 207 V |
Input voltage AC max. | 253 V |
Input current | 10 mA |
External back-up fuse per phase max. | 0,063 A |
Electrical data | Output
Output suppression | Screening capacitor, VDR |
---|---|
Output current max. | 0,07 A |
Ripple (s-s) max. | 10 mV |
Device protection | Electrical
Overload protection output | yes |
---|---|
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | EN 61558-2-6, EN 62041 category II |
---|---|
EMC | EN 55011 B, EN 61000-3-2 |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879079662 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Mount for Cylindrical Fuse ----