Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MODL. VARIO  insert for fixed housing type B  MVT1821-062406041
Product may differ from image

MODL. VARIO insert for fixed housing type B

6/4 no shut-off, nickel plated brass

Art.No.: MVT1821-062406041
Weight: 0.031 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Insert - stationary housing
Brass, nickel plated
without shut-off
AD6

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data
Barrier without shut-off
Operating pressure min. -0,8 bar
Operating pressure max. 16 bar
Mechanical data | Material data
Coating housing nickel plated
Material gasket FPM
Material housing Brass
Mechanical data | Mounting data
Outer diameter hose 6 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27260708
ECLASS-7.0 27440312
ECLASS-8.0 27440312
ECLASS-9.0 27440312
ECLASS-10.1 27440312
ECLASS-11.1 27440312
ECLASS-12.0 27440312
ETIM-5.0 EC002641
customs tariff number 74198090
GTIN 4048879572224
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping