MOTOR SUPPRESSOR
RC, 3x690VAC/7,5kW
Art.No.: | 23104 |
Weight: | 0.16 kg |
Country of origin: | CZ |
Available
Description
3× 400 V AC
3× 575 V AC
3× 690 V AC
RC
For DIN-rail mounting use 2×Art.-No. 20900 adapter feet
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
3× 575 V AC
3× 690 V AC
RC
For DIN-rail mounting use 2×Art.-No. 20900 adapter feet
Suppressors for other voltages, frequencies, and motor ratings available on request. Do not use RC motor suppressors with frequency inverters.
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG850195_logo.png.pagespeed.ic.be0PM_D-9D.png)
![Certificate Certificate](https://shop.murrelektronik.dk/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage AC | 690 V |
---|
Installation
Connection cross section max. | 1 mm² |
---|
Installation | Connection
Connection information | Single strands |
---|---|
Length single strands | 500 mm |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Combustibility class housing (UL94) | V-0 |
---|---|
Material housing | Plastic |
Material potting compound | 2-component epoxy |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, (EN 60715) |
Height | 92 mm |
Width | 61 mm |
Depth | 25 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879019347 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----