MSVD POWER SOCKET NEMA WITH LED
Mounting rail
Art.No.: | 676152 |
Weight: | 0.159 kg |
Country of origin: | CZ |
Available
Description
USA (NEMA 5-15)
Connection turned
Screw terminals
LED (yellow)
Connection turned
Screw terminals
LED (yellow)
Technical Data
Electrical data | Supply
Operating voltage AC | 127 V |
---|---|
Operating current | 15 A |
Installation
Connection cross section max. | 2,5 mm² |
---|---|
AWG number | 14 |
Installation | Connection
Connection | Screw terminals SK |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 75 mm |
Width | 45 mm |
Depth | 56 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27142305 |
ECLASS-7.0 | 27142305 |
ECLASS-8.0 | 27142305 |
ECLASS-9.0 | 27142305 |
ECLASS-10.1 | 27142305 |
ECLASS-11.1 | 27142305 |
ECLASS-12.0 | 27142305 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879039680 |
Packaging unit | 1 |