Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Male module, 1-pole, axial screw t.  70MH-MAB2A-0010707
Product may differ from image

Male module, 1-pole, axial screw t.

1000 V, 200 A

Art.No.: 70MH-MAB2A-0010707
Weight: 0.067 kg
Country of origin:  PL
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male
1-pole
Axial screw connection
Technical data will be only guaranteed with Murrelektronik components.
Axial screw connection only for flexible wires
The clip 70MH-ZZ100-0000000 is needed (4×)
Certificate

Electrical data | Supply
Operating voltage AC 1000 V
Operating voltage DC 1000 V
Operating current 200 A
Installation
Connection cross section min. 25 mm²
Connection cross section max. 70 mm²
AWG number min. 3
AWG number max. 0
Installation | Connection
Stripping length 16 mm
Wire insulation diameter variable max. max. 12 mm (25 mm²); 16 mm (40 mm²)
Connection information Axial screw connection
Tightening torque (25...35 mm²); 9 Nm (50 mm²); 10 Nm (70 mm²)
Tightening torque 8 Nm
Gender male
Width across flats SW5
Mating cycles min. 500
Installation | Pin assignment
No. of poles 1
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 8 kV
Overvoltage category (EN 60950-1) III
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material housing PC
Material contact Brass
Mechanical data | Mounting data
Number of module slots 2
Height 35 mm
Width 30,3 mm
Depth 29,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85366990
GTIN 4048879663922
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 70MH-MAB2A-0010707_269367_C6233-01_csa_z_b.pdf (B)
  • Approval: UL Registered US 70MH-MAB2A-0010707_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: DXF 70MH-MAB2A-0010707_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAB2A-0010707_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

* plus VAT, plus shipping