Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Mico Pro PS 10-100-240/24  9000-41190-0000110
Product may differ from image

Mico Pro PS 10-100-240/24

IN: 90- 265VAC OUT: 24-28V/10ADC

Art.No.: 9000-41190-0000110
Weight: 0.65 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 90...265 V AC
OUTPUT: 24...28 V DC
Current: 10 A
Build your own Mico Pro® online:
START

Mains failure bridging min.
min. 44 ms (115 V AC); min. 44 ms (230 V AC)
Certificate
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data
Number of devices parallel connection max. 2
Parallel connection yes
Series connection no
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
CTRL input voltage control inputs high min. 9 V
CTRL input voltage control inputs high max. 30 V
CTRL signal ON/OFF
Characteristic back-up fuse Inertia
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 90 V
Input voltage AC max. 265 V
Input current at input voltage 1 AC 3,7 A
Input current at input voltage 2 AC 1,7 A
Inrush current max. 25 A
ON input voltage control inputs min. 9 V
ON input voltage control inputs max. 30 V
ON pulse length control inputs high min. 120 ms
Efficiency 91,8 % @ 115 V AC, 93,6 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 10 A
Ripple effective max. 20 mV
Switching voltage AC max. 30 V
Switching voltage DC max. 30 V
Spikes (s-s) max. 380 mV
Installation | Connection
Connection Push-In spring clamp terminals
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Overtemperature protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 130 mm
Width 74 mm
Depth 114 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation
Conformity
Product standard IEC 61010-2-201
EMC EN 61000-3-2

ECLASS-6.0 27141901
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC001440
customs tariff number 85044083
GTIN 4048879695817
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 9000-41190-0000110_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Listed CA 9000-41190-0000110_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41190-0000110_E200364-NMTR_ul_z_a.pdf (A)
  • Approval: UL Registered CA 9000-41190-0000110_E181433-QQGQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 9000-41190-0000110_E181433-QQGQ2_ur_z_a.pdf (A)
  • Certificate: CB  9000-41190-0000110_DK-83575-UL-E181433-A9_cb_z_a.pdf (A)
  • Construction files: DXF 9000-41190-0000110_dxf_x_a.zip (A)
  • Construction files: P8 9000-41190-0000110_p8_2_81.zip (81)
  • Construction files: STP 9000-41190-0000110_stp_x_a.zip (A)
  • Document: Installation guide 9000-41190-0000105_ina_10_16.pdf (16)
  • Document: Product data 9000-41190-0000110_pd_x_14.zip (14)
  • Document: User manual 9000-41011-0200000_hdb_x_28.zip (28)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41190-0000110_19-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41190-0000110_19-10.20_ce_z_b.pdf (B)
  • Information: MTBF Report 9000-41190-0000110_SN29500(40°C)-Berechnung_mtbf_p_a.pdf (A)

---- Electronic circuit breaker ----
---- End Plate for Terminal Strip ----
---- Marking Accessories ----
* plus VAT, plus shipping