Modlight70 Pro connecting modul IO-Link
Connection M12 4 pole, outlet bottom
Art.No.: | 4000-76070-1300015 |
Weight: | 0.205 kg |
Country of origin: | ID |
Available
Description
Basic
with M12 connection
Outlet on the bottom
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
with M12 connection
Outlet on the bottom
IO-Link V1.1
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Industrial communication | IO-Link
IO-Link type | Device |
---|---|
Port Class | A |
IO-Link process data length input | 6 Bytes |
IO-Link process data length output | 0 Bytes |
IO-Link cycle time min. | 8 ms |
IO-Link transmission rate | COM2 (38.4 kbit/s) |
IO-Link revision ID | V1.1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Additional condition protection degree | inserted, locked |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 140 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 60 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 4 |
PIN 1 | L + |
PIN 2 | n.c. |
PIN 3 | L - |
PIN 4 | C / Q |
Connection type 2
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371232 |
---|---|
ECLASS-6.1 | 27371232 |
ECLASS-7.0 | 27371232 |
ECLASS-8.0 | 27371232 |
ECLASS-9.0 | 27371232 |
ECLASS-10.1 | 27371232 |
ECLASS-11.1 | 27371232 |
ECLASS-12.0 | 27371232 |
ETIM-5.0 | EC001152 |
ETIM-6.0 | EC001152 |
ETIM-7.0 | EC001152 |
customs tariff number | 85319000 |
GTIN | 4048879832700 |
Packaging unit | 1 |
Accessories
---- Foot for Signal Tower ----
---- Identification Plate ----
---- Pipe for Signal Tower ----
---- Mounting Bracket for Signal Tower ----