Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Modlink MSDD set contains:  4000-68522-4110001
Product may differ from image

Last seen products

Modlink MSDD set contains:

Frame 4000-68522-0000001

Art.No.: 4000-68522-4110001
Weight: 0.401 kg
Country of origin:  CN
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

with touch protection
Certificate
Certificate

Frame
Degree of protection (EN IEC 60529) IP65
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Suitable for installation wall thickness min. 1 mm
Suitable for installation wall thickness max. 5 mm
Color cover transparent
Color housing black
Material lid PC
Material housing PA
Fuse
Operating voltage AC 250 V
Operating voltage DC 32 V
Nominal current 3 A
USA
Connection cross section max. 6 mm²
AWG number max. 10
Operating voltage AC 125 V
Operating current 15 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat5e
Looking techniques Snap-in connector

ECLASS-6.0 27189234
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27189217
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879691864
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 4000-68522-4110001_E505880-FTTA7_ulc_z_b.pdf (B)
  • Approval: UL Listed CA 4000-68522-0000001_E505880_FTTA7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 4000-68522-4110001_E505880-FTTA_ul_z_b.pdf (B)
  • Approval: UL Listed US 4000-68522-0000001_E505880_FTTA_ul_z_a.pdf (A)
  • Approval: UL Registered CA 4000-68000-4110000_E205946-NMTR8_urc_z_b.pdf (B)
  • Approval: UL Registered CA 4000-68522-0000001_E352050-NITW8_urc_z_b.pdf (B)
  • Approval: UL Registered US 4000-68522-0000001_E352050-NITW2_ur_z_b.pdf (B)
  • Approval: UL Registered US 4000-68000-4110000_E205946-NMTR2_ur_z_b.pdf (B)
  • Construction files: STP 4000-68000-4110000_stp_x_d.zip (D)
  • Construction files: STP 4000-68522-0000001_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 4000-68522-0000001_15-09.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 4000-68522-0000001_04-07.13_ce_z_a.pdf (A)
* plus VAT, plus shipping