POTI-MODUL
MIRO 12.4, 24VDC/ outp. 0...10VDC
Art.No.: | 3000-62004-8200010 |
Weight: | 0.05 kg |
Country of origin: | CZ |
Available
Description
Transmitter
approx. 2.5 MΩ
The module is designed to connect a potentiometer. The module's output voltage can be set from 0...10 V, independently of the measuring range of the potentiometer used. Even when the potentiometer is used to 50%, the output voltage can be covered in the complete range.
for 3-wire sensors or mechanical switches, NPN, (EN 61131-2)
approx. 2.5 MΩ
The module is designed to connect a potentiometer. The module's output voltage can be set from 0...10 V, independently of the measuring range of the potentiometer used. Even when the potentiometer is used to 50%, the output voltage can be covered in the complete range.
for 3-wire sensors or mechanical switches, NPN, (EN 61131-2)
Technical Data
Electrical data
Linearity | +0,3 % |
---|
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 20 V |
Operating voltage DC max. | 30 V |
Operating voltage US DC | 12 V |
Current consumption max. | 20 mA |
Electrical data | Input
Sensor current US per input max. | 0,015 A |
---|
Electrical data | Output
Output voltage DC min. | 0 V |
---|---|
Output voltage DC max. | 10 V |
Output voltage adjustable | yes |
Output current | 0,01 A |
Diagnostics
Status indication LED | green, red |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP20 |
---|---|
Short-circuit protected | yes |
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 90 mm |
Width | 12,4 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 55 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Connection data
Connection type 1
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | UB |
PIN 2 | 0 V |
Connection type 2
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | E 3 |
PIN 2 | E 2 |
Connection type 3
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 2 | E 1 |
Connection type 4
Connection | Spring clamp terminals FK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 2 |
PIN 1 | Out |
PIN 2 | 0 V |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-6.1 | 27210990 |
ECLASS-7.0 | 27210990 |
ECLASS-8.0 | 27210990 |
ECLASS-9.0 | 27210990 |
ECLASS-10.1 | 27210990 |
ECLASS-11.1 | 27210990 |
ECLASS-12.0 | 27210990 |
ETIM-5.0 | EC002477 |
customs tariff number | 85334010 |
GTIN | 4048879411738 |
Packaging unit | 1 |