Product may differ from image
Cable drum Ø 355mm
PUR 5x0.34 shielded gy 100m
Art.No.: | 7000-C0201-3490000 |
Weight: | 5.504 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879340175 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----