Product may differ from image
Cable drum Ø 355mm
PUR AWG20/26 shielded bk UL/CSA+drag ch. 100m
Art.No.: | 7000-C0201-8050000 |
Weight: | 11.003 kg |
Country of origin: | IT |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879497725 |
Packaging unit | 1 |