Product may differ from image
Cable drum Ø 500mm
HFFR 4x2xAWG24/7 shielded bk 500m
Art.No.: | 7000-C0505-5950000 |
Weight: | 50.006 kg |
Country of origin: | DE |
not available
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879649377 |
Packaging unit | 1 |