Product may differ from image
EOL - MIRO 12.4 110V DC INPUT RELAY
IN: 110 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: | 526065 |
Alternative product: | |
Weight: | 0.055 kg |
Country of origin: | CZ |
not available
Commercial data
customs tariff number | 85364900 |
---|---|
Packaging unit | 1 |