Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
M12 female 0° A-cod. screw terminal  7000-12921-0000000
Product may differ from image

M12 female 0° A-cod. screw terminal

5-pol., max. 0,75mm², 4 - 6mm

Art.No.: 7000-12921-0000000
Alternative product:   
Weight: 0.03 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
M12, 5-pole
Screw terminals
Sealing range (cable Ø): 4...6 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Operating voltage AC max. (UL-listed) 125 V
Operating voltage DC max. (UL-listed) 125 V
Current operating per contact max. 4 A
Current operating per contact max. (URc.) 3 A
Installation
Connection cross section max. 0,75 mm²
Installation | Connection
Tightening torque 0,6 Nm
Width across flats SW18
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Overvoltage category (EN 60664-1) III
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Material housing PA
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Clamping range min. 4 mm
Clamping range max. 6 mm
Height 54 mm
Width 20 mm
Depth 20 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879201551
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 7000-12921-0000000_ML242924_C6233-01_csa_z_a.pdf (A)
  • Approval: CSA US 7000-12921-0000000_ML242924_C6233-81_csau_z_a.pdf (A)
  • Approval: UL Registered CA 7000-12921-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-12921-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-12921_stp_x_a.zip (A)
  • Document: Installation guide 7000-12921-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Torque Wrench ----
---- Wire Stripper Pliers ----
---- Connection Cable ----
---- Crimping Tool ----
---- Cable Shear ----
---- Side Cutter ----
---- Cable Cutter ----
---- Cable Stripper ----
* plus VAT, plus shipping