Product may differ from image
M12 male 90° B-cod. with cable shielded
PUR AWG24+22 shielded vt UL/CSA+drag ch. 1m
Art.No.: | 7000-14082-8030100 |
Weight: | 0.083 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879782647 |
Packaging unit | 1 |