SVS Eco valve plug C-8mm screw terminal
2-pol. + PE, max. 0,5mm², 4 -6mm
Art.No.: | 7000-30055-0000000 |
Weight: | 0.013 kg |
Country of origin: | HU |
Available
Description
Form C (8 mm)
250 V AC/DC
without components
metric
field-wireable
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
250 V AC/DC
without components
metric
field-wireable
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Current operating per contact max. | 6 A |
Installation
Connection cross section max. | 0,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Tightening torque clamping screw | 0,2 Nm |
Mounting set | M12 x 1.5 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Material gasket | NBR |
---|
Mechanical data | Mounting data
fastening screw | M2.5 |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 90 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187015 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----