Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
VALVE PLUG SUPPRESSOR FORM A - 18MM  3124049
Product may differ from image

Last seen products

VALVE PLUG SUPPRESSOR FORM A - 18MM

Varistor and LED, 230VAC/DC/100VA/W

Art.No.: 3124049
Weight: 0.025 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

230 V AC/DC
VDR + LED
Remove plug gasket when fitting adapter. Other LED colors on request.
Certificate
Certificate
Certificate

Electrical data
Drop-out delay time min. 15 ms
Holding power max. 100 W
Electrical data | Supply
Cut-off peak voltage max. 360 V
Electrical data | Input
Input voltage AC min. 110 V
Input voltage AC max. 250 V
Input voltage DC min. 110 V
Input voltage DC max. 250 V
Diagnostics
Status indication LED yellow
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Coating contact silver-plated
Color housing black
Material housing PA
Material contact Bronze
Mechanical data | Mounting data
Height 37 mm
Width 45 mm
Depth 30 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Housing temperature max. (EN 61347-2-13) 130 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC000197
customs tariff number 85363010
GTIN 4048879012201
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: EAC 3124049_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Document: Product data 3124015_pd_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 3124049_01-07.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 3124049_01-07.20_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping