Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
Data Panel - xtremeDB IO Module CANOpen, , 8IN / 8OUT  DP-34044-1-200
Product may differ from image

Last seen products

Data Panel - xtremeDB IO Module CANOpen, , 8IN / 8OUT

IN: 8DI/4AI(I-U)/2Frequency-Counter-Encoder - OUT: 8DO / 8PWM / 8PWM(i)

Art.No.: DP-34044-1-200
Weight: 0.68 kg
Country of origin:  US
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Robust, fully potted bus module with 8 DT signal ports
For use in extreme environments, special vehicles and mobile machines
Connection cables are in the online shop under "Connection Technology".
Certificate
Bus technologies

ECLASS-6.1 27242602
ECLASS-7.0 27242602
ECLASS-8.0 27242602
ECLASS-9.0 27242602
ECLASS-10.1 27242602
ECLASS-11.1 27242602
ECLASS-12.0 27242602
customs tariff number 85389099
GTIN 89336773192
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Configuration Files: EDS DP-34044-1-200_KF1_x_11.zip (11)
  • Construction files: DXF DP-34044-1-200_dxf_x_a.zip (A)
  • Construction files: P8 DP-34044-1-200_p8_2_50.zip (50)
  • Construction files: STP DP-34044-1-200_stp_x_a.zip (A)
  • Document: Installation guide DP-34044-1-200_ina_10_04.pdf (04)
  • Document: Product data DP-34044-1-200_pd_2_10.zip (10)
  • Document: User manual DP-34044_hdb_e_01.zip (01)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity DP-34044-1-200_EU-Cert_2_ce_z_c.pdf (C)
* plus VAT, plus shipping