Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
MODL. VARIO 8-way rectangle fixed housing  M1856-24080611
Product may differ from image

MODL. VARIO 8-way rectangle fixed housing

nickel plated aluminum, varnished aluminium

Art.No.: M1856-24080611
Weight: 0.451 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Stationary housing (rectangular)
8-way

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67, IP68
Degree of protection (ISO 20653:2013) IP66K, IP69K
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating housing powder-coated
Material housing Aluminum die casting
Mechanical data | Mounting data
Looking techniques Clip locking
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 120 °C

ECLASS-6.0 27260702
ECLASS-6.1 27260708
ECLASS-7.0 27440312
ECLASS-8.0 27440312
ECLASS-9.0 27440312
ECLASS-10.1 27440312
ECLASS-11.1 27440312
ECLASS-12.0 27440312
ETIM-5.0 EC002641
customs tariff number 85389099
GTIN 4048879621823
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP M1856-24080611_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping