MODLINK MSDD CABLES
1,8m SUB-D25 male/female shielded
Art.No.: | 4000-68000-9030040 |
Weight: | 0.222 kg |
Country of origin: | CN |
Available
Description
SUB-D25 (female/male)
1.8 m
1.8 m
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27060390 |
ECLASS-7.0 | 27060308 |
ECLASS-8.0 | 27060308 |
ECLASS-9.0 | 27060308 |
ECLASS-10.1 | 27060308 |
ECLASS-11.1 | 27060308 |
ECLASS-12.0 | 27060308 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444290 |
GTIN | 4048879037044 |
Packaging unit | 1 |