Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +45 96 35 06 06
Zoom
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE  7000-29041-0000000
Product may differ from image

Last seen products

SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE

24V LED+RC M16x1.5

Art.No.: 7000-29041-0000000
Alternative product:   
Weight: 0.038 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form A (18 mm)
24 V AC/DC ±25%
LED and RC
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC 24 V
Operating voltage DC 24 V
Current operating per contact max. 2 A
Diagnostics
Status indication LED yellow
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M3
Installation | Pin assignment
No. of poles 2 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440105
ECLASS-11.1 27440105
ECLASS-12.0 27440105
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187640
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-29041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
* plus VAT, plus shipping