Cable drum Ø 500mm
TPE 22AWG SF/UTP CAT5e gn UL/CSA. ITC/PLTC 500m
Art. nr.: | 7700-C0505-S7V0000 |
Vægt: | 40.405 kg |
Country of origin: | US |
Er producered til dig med høj prioritet
Beskrivelse
Cable drum (500 m)
TPE
shielded
TPE
shielded
Kabeldata
General data | Cable
Cable identification | S7V |
---|---|
Jacket Color | green |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 2 |
---|---|
Stranding | 2 wires twisted |
Amount stranding (type 2) | 1 |
Stranding (type 2) | 2 Stranded joints twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 75 % |
Banding | Foil |
wire arrangement | (white, blue), (orange, yellow) |
Mechanical data | Cable
Cable weigth | 74,8 g/m |
---|---|
Material jacket | TPE |
Freedom from ingredients (jacket) | lead-free, CFC-free |
Outer-diameter (jacket) | 7,87 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | HDPE |
Amount wires | 4 |
Outer diameter insulation | 1,47 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free |
Amount strands (wire) | 19 |
Diameter of single wires | 22 AWG |
Conductor crosssection (wire) | 22 AWG |
Material conductor wire | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 600 V |
---|---|
Current load capacity (standard) | to DIN VDE 0298-4 |
Current load capacity min. wire | 4,8 A |
Electrical resistance line constant wire | 45,1 Ω/km |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | -40 °C |
Operating temperature max. (dynamic) | 80 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Resistances | Cable
Flame resistance | IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (dynamic) | 2 x Outer diameter |
---|---|
No. of bending cycles (C-track) | 35 Mio. |
No. of torsion cycles | 5 Mio. |
Torsion stress | ± 180 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27061801 |
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27061801 |
ECLASS-11.1 | 27061801 |
ECLASS-12.0 | 27061801 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444995 |
GTIN | 4048879652162 |
Pakke-enhed | 1 |