Artikel |
|
Tekniske specifikationer
|
Side 1 |
Family construction form:
|
Coding:
|
No. of poles:
|
Degree of protection (EN IEC 60529):
|
Electrical data | Supply |
Operating voltage AC max.:
|
Operating voltage DC max.:
|
Current operating per contact max.:
|
Installation |
Connection cross section min.:
|
Connection cross section max.:
|
Single wire diameter min.:
|
Installation | Connection |
Wire insulation diameter min.:
|
Wire insulation diameter max.:
|
Connection:
|
Device protection |
Shielded:
|
Device protection | Electrical |
Additional condition protection degree:
|
Mechanical data | Material data |
Coating housing:
|
Material housing:
|
Mechanical data | Mounting data |
Clamping range min.:
|
Clamping range max.:
|
Height:
|
Width:
|
Depth:
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
Pakke-enhed:
|
customs tariff number:
|
GTIN:
|
Godkendelser
|
Certificates |
|
|
|
|
|
|
|
|
|
|
M12
|
M12
|
A
|
-
|
4
|
-
|
IP65, IP67
|
IP67
|
|
|
50 V
|
60 V
|
50 V
|
60 V
|
4 A
|
4 A
|
|
|
0,14 mm²
|
-
|
0,34 mm²
|
0,75 mm²
|
0,1 mm
|
-
|
|
|
1,2 mm
|
-
|
2 mm
|
-
|
Cut clamps IDC
|
-
|
|
|
yes
|
-
|
|
|
inserted, screwed
|
inserted, screwed
|
|
|
-
|
nickel plated
|
-
|
Brass
|
|
|
4,5 mm
|
4 mm
|
8,8 mm
|
6 mm
|
49 mm
|
-
|
19,5 mm
|
-
|
19,5 mm
|
-
|
|
|
-40 °C
|
-40 °C
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
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
|
|
|
27279221
|
27279221
|
27440104
|
27440104
|
27440104
|
27440104
|
27440102
|
27440102
|
27440102
|
27440102
|
27440102
|
27440102
|
27440116
|
27440116
|
EC002635
|
EC002635
|
|
|
1
|
1
|
85366990
|
85366990
|
4048879306034
|
4048879198806
|
|
|
|
|
|
|
|